text.skipToContent text.skipToNavigation

LXBR Breaker/Relays

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

The LXBR Circuit Breaker/Relays and Circuit Breakers are the heart of the LX Breaker Control Panel Series. The use of a combination LXBC Lighting control panel can save space by providing controlled and non-controlled loads in any combination. LXBR Circuit Breaker/Relays communicate seamlessly with the LX Lighting Control System to provide both control and branch circuit protection for the project's lighting loads.

  • Robust and reliable 20 and 30 Amp mechanically latching Circuit Breaker/Relays
  • Circuit Breaker/Relays are available in 1-pole to 277V and 2-pole to 480V
  • Non-controlled Circuit Breakers are available in 1-pole to 277V and 2-pole or 3-pole to 480V
  • All devices are rated for switching duty (SWD)
  • 14,000 Amp short circuit current
  • Built-in ON/OFF indicator lever
  • True relay status

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Black
Environmental Conditions Indoor
Listings
  • UL
  • UL 489
Mounting Type Connected By Mounting Screws in LX Breaker Panel
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired

Resources/Downloads