text.skipToContent text.skipToNavigation

LXENDM

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

Hubbell Control Solutions' LX Enclosure for DIN Rail Modules is designed to enclose our DIN rail mountable devices and power supplies. The surface-mount metal enclosure is NEMA 1 rated and is suitable for dry indoor locations, such as electrical rooms and closets. The enclosure also comes with a screw-mount cover and 2 DIN rails that can be mounted in multiple ways.

  • NEMA 1 rated metal enclosure
  • Screw-mount cover
  • Includes 2 DIN rails

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Gray
Environmental Conditions Indoor
Listings NEMA 1
Mounting Type Surface Walling in Utility Closet Via Mounting Screws in Wall
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired

Certifications and Compliance

Ratings NEMA 1

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number LXENDM UPC 640181801319 Product Description LX Device Module Enclosure Check Inventory