text.skipToContent text.skipToNavigation

LXKEY

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

The LX Keyed Switch Station is designed for use in virtually any space that requires restricted access to switch functionality. The stainless steel faceplate and secure barrel-style locking mechanism provide significant tamper and vandal deterrence. The switch can be individually programmed to control a single relay or group of relays. In addition to flexible programming of switch functionality, LX Keyed Switch Stations can be programmed to be active only during a specific time window allowing the switch station to be automatically disabled when they are not required, providing a second layer of access control.

  • Stainless steel face plate with barrel-lock mechanism and pilot light
  • Flexible programming of switch functionality
  • Programmable Active & Inactive times
  • Topology Free, Polarity Insensitive, 2-wire communication
  • Mounts in standard single-gang box
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Stainless Steel
Environmental Conditions Indoor
Mounting Type 1 Gang Switch Box
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 42 V

Resources/Downloads