text.skipToContent text.skipToNavigation

LXLPM2

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

Hubbell Control Solutions' LX Link Power Module is a self-contained power supply that provides operating power to LX Series twisted-pair communication networks. This module powers a multitude of device types, such as LX switch stations, LX occupancy sensors, and LX photosensor control modules. The devices versatility enables it to support a variety of network topologies, including Star and T-configurations.

  • Power supply for LX Series Link Power-based devices
  • Short circuit and overcurrent monitoring
  • Bus termination by switch
  • DIN rail mount
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Gray
Environmental Conditions Indoor
Mounting Type
  • DIN Rail Mounted in Nema 1 Electrical Box
  • Lxendm Enclosure
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number LXLPM2 UPC 640181800718 Product Description LX Link Power Module 2 DR Mnt Check Inventory