text.skipToContent text.skipToNavigation

LXPWRSPLY

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

Hubbell Control Solutions' LX Power Supply provides power to free topology (FT) LX Series devices. The 30W, single-output, Class 2, DIN rail power supply can power LX switch stations, LX occupancy sensors, LX photosensor control modules, and LX drycontact interface modules. This power supply also features an LED indicator for power-on status and short circuit, overload, and overvoltage protection support.

  • Universal AC input 120 VAC (100-240V)
  • Line and nuetral single phase only
  • DIN rail mountable: TS35/7.5
  • TS35/15
  • Protection: short circuit, overload, and over voltage
  • LED indicator for power on
  • UL Listed
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color White
Environmental Conditions Indoor
Listings
  • UL
  • UL 60950-1
  • TUV EN60950-1
Mounting Type
  • DIN Rail Mounted in Nema 1 Electrical Box
  • Lxendm Enclosure
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired

Resources/Downloads