text.skipToContent text.skipToNavigation

LXRRM

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

Hubbell Control Solutions' LX Router/Repeater Module is required for networks where either the network wire length exceeds the maximum limit (1,500 feet) or there are more than 56 devices per segment. With the LX Router/Repeater Module, two independently powered network segments can share their information while maintaining each segment’s power system separately. The LXRRM requires power from an LXPWRSPLY power supply.

  • Repeater for LX Series networks
  • Screw terminal wiring connections
  • 16-30 VAC or VDC operation
  • LonMark certified
  • UL Listed

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Gray
Environmental Conditions Indoor
Listings
  • UL
  • UL 619
  • FCC A
  • CE Mark
Mounting Type
  • DIN Rail Mounted in Nema 1 Electrical Box
  • Lxendm Enclosure
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 24 VDC

Resources/Downloads