text.skipToContent text.skipToNavigation

LXTB Programming Tablet

by Hubbell Control Solutions 

Collection Name: LX Lighting Control Panel System

Capable functional lighting control systems don't have to be difficult to use. As lighting control systems and devices have evolved, their capabilities and functionality have grown immensely. Unfortunately, the interfaces used today for these same features and functions have not progressed at the same rate. The LX System overcomes these limitations through the use of a graphical user interface (GUI) touch screen. Clunky, non-intuitive user interfaces such as those used by most lighting control system manufacturers'are not only inappropriate but a barrier to the user's ability to realize the true capability of today's feature-rich lighting control systems and devices. The LX Series of lighting control products overcomes these limitations through the use of a portable, easy-to-use, graphical touch screen interface. The LX Programming Tablet provides you with an improved level of simplicity and functionality.

  • Portable handheld touch screen
  • Graphical user interface (GUI)
  • Context-sensitive help
  • Quarter VGA display (320 x 240 pixels)
  • High-contrast backlit LCD screen
  • Programmable security codes
  • 5-year warranty

Product Details

General

Accessibility Direct Access
Application
  • Outdoor Lighting
  • Parking Lot
  • Parking Garage
  • Commerical
  • Education
  • Healthcare
  • Hospitality
  • Manufacturing
  • Retail
  • Warehouse
Color Gray
Environmental Conditions Indoor
Mounting Type
  • Mounted Via CAT5 Cable
  • Sits in Cradle Located On Top Of The LX Motherboar Except in LX04 Panel
Project Type
  • New Construction
  • Retrofit
Space Planning Multi-Space Networked
Type Controls

Electrical Ratings

Connectivity Wired
Voltage Rating 5 VDC

Resources/Downloads