text.skipToContent text.skipToNavigation

LED16W-LT

By Hubbell Control Solutions 
By Hubbell Control Solutions
16W LED Drivers with Line Voltage Dimming. Compatible with both Triac and ELV phase dimmers. Type HL rated. Models for 120Vac or 230-2Vac input.
  • Total Power: 16 Watts
  • Input Voltage: 120Vac or 230-277Vac Phase Dimming Ranges
  • UL Dry & Damp Location Rated
  • UL Type HL Rated for Hazardous Locations
  • Compatible with Triac (leading edge) and ELV(electronic low voltage; trailing edge) dimmer controls
  • Use a dimmer that closely matches the load, just slightly larger. (EX: For best performance, use a 150W rated dimmer for 100W total LED load instead of 600W dimmer.)

Buy from a Partner

Product Details

General

OEM Brand Name Hubbell Lighting Components
Series LED Series
Type
  • Constant Current
  • Line Voltage Dimming
  • Hazardous Locations
  • IP66
  • Class 2 option

Electrical Ratings

Wattage 11-20 W

Certifications and Compliance

Industry Standard(s)
  • UL8750, UL1310 for UL Class 2 & CAN/CSA C22.2 No. 250.13, UL Type HL
  • EN 61347-1, EN61347-2-13
  • EN 55015
  • EN 61000-3-2
  • EN 61000-3-3
  • EN 61000-4-5 Surge Immunity Test, 2 kV; L-N
  • ANSI/IEEE C62.41.1-2002 and ANSI/IEEE C62.41.2-2002
  • FCC, 47 CFR Part 15 Class B

Resources and Downloads

Customer Notices

Specifications

Videos

LED Driver Video Overview