text.skipToContent text.skipToNavigation

LED25W-TE/LE

By Hubbell Control Solutions 
By Hubbell Control Solutions
25W LED Drivers with Line Voltage Dimming. Models for Triac phase dimming or ELV phase dimming. Universal 100-277V input.
  • Total Power: 25 Watts
  • Input Voltage: 100-277 Vac Nom.
  • UL Dry & Damp Location Rated
  • IP66 & NEMA4
  • High Power Factor
  • Plastic puck-style case

Buy from a Partner

Product Details

General

OEM Brand Name Hubbell Lighting Components
Series LED Series
Type
  • Constant Current
  • Line Voltage Dimming
  • IP66
  • Class 2 option

Electrical Ratings

Wattage 21-30 W

Resources and Downloads

Customer Notices

Certifications

Videos

LED Driver Video Overview