text.skipToContent text.skipToNavigation

S040W-056C1500

By Hubbell Control Solutions 
By Hubbell Control Solutions
40W Programmable LED Driver. Compact Case, 300-1500mA Output. Controls-ready Aux 12V output. 0-10V dimming. Class P.
  • Program driver with GUI software for fast setup
  • Option to program output current with Rset resistor
  • Linear or logarithmic dimming curve options
  • Flicker free output for comfort and critical applications
  • 2-stage power supply design for better performance over wide range of outputs
  • Auxiliary 12Vdc, 200mA output for powering controls or fans
  • NTC option allows for thermal protection of LED engine
  • Programmable Output Current (POC): 300-1500mA
  • UL Class P, Class 2, Dry & Damp Location Rated
  • Dim to zero with 0-10V dimming
  • Metal housing
  • 5 year warranty

Buy from a Partner

Product Details

General

OEM Brand Name Hubbell Lighting Components
Series SelectSYNC Series
Type
  • Constant Current
  • 0-10V dimming
  • Programmable
  • selectSYNC Intelligent Drivers
  • Class 2 option
  • Class P

Electrical Ratings

Wattage 31-40 W

Certifications and Compliance

Industry Standard(s)
  • UL8750, UL1310 for UL Class 2 & CAN/CSA C22.2 No. 250.13, UL Class P
  • EN61347-1, EN61347-2-13
  • FCC, 47CFR Part 15 Class A
  • EN 55015
  • EN 61000-3-2
  • EN 61000-3-3
  • EN 61000-4-5 Surge Immunity Test, 2 kV L-N, 4 kV L-FG & N-FG
  • Energy Star transient protection: Ballast or driver shall comply with ANSI/IEEE C62.41.1-2002 and ANSI/IEEE C62.41.2-2002, Category A operation. The line transient shall consist of seven strikes of a 100 kHz ring wave, 2.5 kV level, for both common mode and differential mode.

Resources and Downloads

Customer Notices

Specifications

Certifications

Videos

Cradle Programming video

Batch Programming video

Introduction video