text.skipToContent text.skipToNavigation

Arceos™ ARS surface, ceiling, garage

by Hubbell Outdoor Lighting 

The Arceos™ ARS LED luminaire has been designed from the ground up for surface, ceiling, canopy and parking structure illumination. Utilizing the latest LED technology and available in three lumen packages, the ARS provides excellent uniformity, energy efficiency and control for surface mount applications. ARS is suitable for mounting heights of 8 to 18 ft. with choices of symmetric and asymmetric distributions.

  • Five lumen packages: - ARS-18L-070 – up to 4730 lumens, 42w - ARS-18L-083 – up to 5540 lumens, 54w - ARS-24L-070 – up to 6300 lumens, 56w - ARS-24L-105 – up to 8200 lumens, 85w - ARS-36L-070 – up to 9740 lumens, 86w
  • Efficacy up to 113 lumens per watt
  • Multiple distributions – Type V Rectangle, Type V Square, Type V Wide and Type IV
  • Seven finishes: Dark Bronze, Black, Gray, White, Platinum, Red and Forest Green
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Motion sensor, photocell and wireless control options available for energy savings
  • Vented housing design isolates LED module from driver for long life and improved performance
  • Universal (120-277V) and high voltage (347/480V) options, 50/60 Hz
  • 20KA surge protection with an end of life LED indicator
  • Vandal, comfort and bird shield accessories available
  • 3-5% Up light option available in 24L-070 and 36L-070 configurations
  • Five year limited warranty

Product Details

General

Ambient Temp. Range -30 to 40 °C
Application Parking Garage Applications
Color
  • Dark Bronze
  • Black
  • White
  • Platinum Silver
  • Gray
Controls - Applications
  • Commercial - Parking Structure
  • Automotive - Service Area
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • Occupancy Sensor (optional)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type 1V
  • IES Type V
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type
  • Ceiling (junction box)
  • Pendant (3/4" threaded coupling)
New Products Yes
Type Ceiling/Canopy/Garage

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
Ratings IP65