text.skipToContent text.skipToNavigation

Q Series Quartz Floods

by Hubbell Outdoor Lighting 

Compact floodlights available in 150, 300 or 500 watt. Excellent for various area lighting tasks with short burning hours. Instant-on quartz lamps provide effect security lighting when paired with motion detection.

  • Die cast aluminum with protective powder coat finish in bronze or white.
  • Units offered in 150, 300 or 500watt. 120 volt lamp included.
  • Single screw door closure for easy installation.
  • Tempered glass lens protects lamp.
  • 1/2" cast swivel knuckle fits standard boxes and covers.
  • Wide, uniform beam for even illumination.
  • Series include Q150, Q300 and Q500 in choice of bronze or white finish

Product Details

General

Color
  • Bronze
  • White
ExpressLine Yes
Lamp Type Quartz Halogen
Light Source HID
Mounting Type Knuckle
Type Floodlighting

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage
  • 150 W
  • 500 W

Certifications and Compliance

Industry Standard(s)
  • UL
  • Wet Listed

Photometry

IES Files
Q-150x
Q500W
hp06551a_qd
hp10062_qd

Stocked Items

Catalog Number UPC Product Description
Catalog Number Q-500-B UPC 785988465699 Product Description Q Series Quartz Floods, Light Source: HID, Quartz, Lamp Included: Yes, Mounting Type: 1/2 IN cast swivel knuckle fits standard boxes and covers, Wattage: 500 W, Dark Bronze, Voltage Rating: 120 VAC. Check Inventory