text.skipToContent text.skipToNavigation

ADSS Wedge Deadend

By Hubbell Power Systems 

Catalog ID: WEGADSS103

By Hubbell Power Systems
Catalog ID:  WEGADSS103
Wedge Style Deadend for ADSS Cable, .472-.551" Diameter
  • Easy, quick, and safe deadending of ADSS cable
  • Installation takes seconds with no special tools
  • Standard pack: 30

More Options

Product Details

General

Application Dead ending of ADSS cable
Material Polyethylene
Product Category Communications Connectors
UPC 096359606765

Dimensions

Dimensions 7.8 in x 3.3 in x 1.7 in
Height 1.7 in
Length 7.8 in
Width 3.3 in

Logistics

Carton Quantity 30
Minimum Pack Quantity 30
Pallet Quantity 1350