text.skipToContent text.skipToNavigation

Aluminum ADSS Suspension Clamp, Hanging

by Hubbell Power Systems 

Catalog ID: HUBSUSH203

Hanging ADSS suspension clamp for .626-.675 in. cable diameters.

  • Installation with J-hook or eye-bolt
  • Tangent suspension for spans up to 600 ft.
  • Meets IEEE 1591.2

Product Details

General

Application ADSS Cable Suspension
Bolt Installation Torque (Recommended) 180 in-lbs
Material - Bolt Galvanized Steel
Material - Casting Aluminum Alloy
Material - Washer Galvanized steel/Neoprene
Product Category Communications Connectors
UPC 096359665298

Dimensions

Height 5.483 in
Length 6.082 in
Weight 1.800 lb
Width 2.486 in

Logistics

Pallet Quantity 640

Resources/Downloads

Videos

Aluminum ADSS Suspension Clamp Installation

Installation/Instruction Manual (IOM)