text.skipToContent text.skipToNavigation

BOLT, MACHINE, SQ HEAD, 1/2in x 12in, with TDG CORROSION PROTECTION

By CHANCE Utility 

Catalog ID: 8712TDG

By CHANCE Utility
Catalog ID:  8712TDG
Square head machine bolt, 1/2" diameter x 12" long with 4" thread length and cone point. Includes one square nut. Rated tensile strength is 7,800 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.1.
  • Rated tensile strength is 7,800 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

More Options

Product Details

General

Coating ArmorGalv™ Thermal Diffusion Galvanizing
Type Machine Bolts
UPC 096359715221

Logistics

Pallet Quantity 3000

Resources and Downloads