text.skipToContent text.skipToNavigation

PM3060PL12009

By Pencell 

Catalog ID: PM3060PL12009

By Pencell
Catalog ID:  PM3060PL12009
CVR PL GREEN 30X60-BLANK

More Options

Product Details

General

Material HDPE Plastic

Dimensions

Dimensions 62.5 in x 32.5 in x 2 in
Height 2 in
Length 62.5 in
Weight 58 lb
Width 32.5 in