- Careers
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Locating
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
- Line Construction Hardware
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Bypassing
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
- Careers
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Locating
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
-
Line Construction Hardware
-
Line Construction Hardware
- Arms
- Banding Components
- Brace Crossarms
- Brackets
- Cable Guards & Straps
- View All Line Construction Hardware Categories
-
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
- Line Construction Hardware
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Bypassing
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
Bus Bars
10 Position Ground Block
By EMC
Catalog ID: EM-4250-10-B-C-MTS
10 position neutral ground bar (#14-6)
12 Position Ground Block
By EMC
Catalog ID: EM-4250-12SSO
Ground block, twelve screws, stainless steel oval point set screws. #8–32 mounting holes.
12 Position Ground Block
By EMC
Catalog ID: EM-4251-12SSO
Ground block, twelve screws, stainless steel oval point set screws. #8–32 mounting holes.
15 Position Ground Block
By EMC
Catalog ID: EM-4250-15SSO
Ground block, twelve screws, stainless steel oval point set screws. #8–32 mounting holes.
3 Position Ground Block
By EMC
Catalog ID: EM-4250-3SSO
Ground block, three screws, stainless steel oval point set screws.
3 Posittion Ground Block w/Allen Head Screws
By EMC
Catalog ID: EM-4250-3SSO-THA
Ground block, three allen head screws, stainless steel oval point set screws.
4 Position Ground Block
By EMC
Catalog ID: EM-4203
4-position ground block made from 1⁄2" x .375" with 1⁄4 x 20 tapped holes all the way through, and headless set screws. #10–24 mounting holes.
4 Position Ground Block W/Mounting Screws
By EMC
Catalog ID: EM-4203-MSK
4-position ground block made from 1⁄2" x .375" with 1⁄4 x 20 tapped holes all the way through, and headless set screws. #10–24 mounting holes. Included with mounting screws.
4 Posittion Ground Block
By EMC
Catalog ID: EM-4255-4BOH
Ground block, four hex head screws. Through holes for mounting.
5 Position Ground Block
By EMC
Catalog ID: EM-4201-5S
5-position ground block with screws. .219" mounting holes.
5 Position Ground Block W/Mounting Screws
By EMC
Catalog ID: EM-4250-5BOH-MSK
5-position ground block with 1⁄4 - 20 x 7⁄16 slotted brass hex head screws. .219" mounting holes. Included with mounting screws.
6 Posittion Ground Block
By EMC
Catalog ID: EM-4250-6SSOTH
Ground block, six screws. Through holes for mounting.
6 Posittion Ground Block
By EMC
Catalog ID: EM-4250-6SSOMMC
Ground block, six screws, stainless steel oval point set screws.
6 Posittion Ground Block w/Allen Head Screws
By EMC
Catalog ID: EM-4250-6SSO-THA
Ground block, six screws, stainless steel allen head set screws.
7 Position Ground Block
By EMC
Catalog ID: EM-4250-7SSO
Ground block, seven screws, stainless steel oval point set screws. #8–32 mounting holes.
7 Position Ground Block
By EMC
Catalog ID: EM-4251-7-BOH
7-position ground block, 1⁄2" x 1⁄2" with 1⁄4" mounting holes, brass hex head screws with slots.
8 Position Ground Block
By EMC
Catalog ID: EM-4250-8HAS
8-position ground block, 360 brass, with 1⁄4–20 hex cap screws with slots, through holes. 1⁄4" mounting holes.
8 Position Ground Block
By EMC
Catalog ID: EM-4250-8H
8-position ground block with 1⁄4–20 hex cap screws. #10–24 mounting holes.
8 Position Ground Block w/Mounting Plate
By EMC
Catalog ID: EM-4250-8BCMP
Connects ground wire #14 - 6AWG
9 Position Ground Block
By EMC
Catalog ID: EM-4250-9SSO
Ground block, nine screws, stainless steel oval point set screws. #8–32 mounting holes.
Ground Block For Tracer Wire
By EMC
Catalog ID: EM-SDF-TW-ST
1 mounting hole for multiple #24 trace wire with ground connector for #6 AWG-#10 AWG
Ground Block with Isolators
By EMC
Catalog ID: EM-TRD560
Ground block, 5 position with hex head screws,
Ground Bracket for Tracer Wires
By EMC
Catalog ID: EM-6306S
Stainless steel plate with 6 short studs & 6 Keps nuts.