text.skipToContent text.skipToNavigation

Anchor, Tool, Drive End Wrench, Orange Band, rated 10,000 ft-lbs, 3.5ft long

By CHANCE Utility 

Catalog ID: C1021595

By CHANCE Utility
Catalog ID:  C1021595
1 3/8" X 3.5' Drive End Wrench.
  • The Anchor Drive End Wrench transmits the torque from the Kelly bar of the digger to the hub of the Power-Installed Screw Anchor
  • A complete tool system consists of: kelly bar adapter, torque indicator, locking dog assembly and drive end wrench.
Add to List

More Options

Product Details

General

Application Anchor/Pile Installation
Coating Painted
Color Code Orange
Drive Wrench Anchor Type
  • 8,000 Ft Lbs Tough One (Small Hub)
  • 10,000 Ft Lbs Tough One (Small Hub)
  • 4,000 Ft Lbs Standard Strength
  • 6,000 Ft Lbs Mid-Strength
EU RoHS Indicator No
Torque Rating 10000 ft-lbs
Type Anchor/Pile Installation Tools
UPC 096359008453

Dimensions

Dimension Inside 1.46 in
Length 42.000 in
Outside Dimension 2.16 in
Weight 28.420 lb

Logistics

Standard Package 1

Resources and Downloads

Specifications

Videos

CHANCE Tough One and PISA Anchor Installation (VI0645E)

CHANCE Pisa Drive Tools (VI0633E)