text.skipToContent text.skipToNavigation

Anchor Tool Bolt

By CHANCE Utility 

Catalog ID: 056653P

By CHANCE Utility
Catalog ID:  056653P
Anchor Tool Bolt 5/8" (15.9 mm) Grade 2 x 2.5" (63.5 mm) Galvanized to attach 15,000 ft-lb Kelly Bar Adapter to Locking Dog Assembly.

  • Replacement part for 15,000 ft-lb rated anchor drive tool
  • Add to List

    More Options

    Product Details

    General

    Application Anchor/Pile Installation
    Bolt Grade 2
    EU RoHS Indicator No
    Torque Rating 15000 ft-lbs
    Type Anchor/Pile Installation Tools
    UPC 096359213024

    Dimensions

    Diameter - Bolt 0.625 in
    Weight 0.170 lb

    Logistics

    Standard Package 1

    Resources and Downloads

    Specifications

    Videos

    CHANCE Pisa Drive Tools (VI0633E)