text.skipToContent text.skipToNavigation

Anchor Tool Lockwasher

By CHANCE Utility 

Catalog ID: 055371P

By CHANCE Utility
Catalog ID:  055371P
Anchor Tool lockwasher 1/2" (12.7 mm) Grade 5 Galvanized to attach 10,000 ft-lb Kelly Bar Adapter to Locking Dog Assembly.

  • Replacement part for 10,000 ft-lb rated anchor drive tool
  • Add to List

    More Options

    Product Details

    General

    Bolt Grade 5
    EU RoHS Indicator No
    Torque Rating 10000 ft-lbs
    Type Anchor/Pile Installation Tools
    UPC 096359211297

    Dimensions

    Diameter - Bolt 0.5 in
    Weight 0.015 lb

    Logistics

    Standard Package 1

    Resources and Downloads

    Specifications

    Videos

    CHANCE Tough One and PISA Anchor Installation (VI0645E)

    CHANCE Pisa Drive Tools (VI0633E)