text.skipToContent text.skipToNavigation

Anchor, Tool, Bent Arm Pin, 1in X 4.5in

By CHANCE Utility 

Catalog ID: C3031224

By CHANCE Utility
Catalog ID:  C3031224
Bent Arm Pin 4 1/2" (114.3 mm) long x 1" (25.4 mm) diameter with Coil Lock.
Add to List

More Options

Product Details

General

Application Anchor/Pile Installation
Coating Zinc Plated
EU RoHS Indicator No
Type Anchor/Pile Installation Tools
UPC 096359015642

Dimensions

Bent Arm Pin Diameter 1 in
Bent Arm Pin Length 4.5 in
Weight 1.862 lb

Logistics

Standard Package 1

Resources and Downloads

Specifications

Videos

CHANCE Pisa Drive Tools (VI0633E)