text.skipToContent text.skipToNavigation

Anchor, Tool, SS200 Drive Wrench

By CHANCE Utility 

Catalog ID: C3031077

By CHANCE Utility
Catalog ID:  C3031077
SS 200 Drive Tool for use with Tough One Locking Dog Assembly.
  • This tool is used with C3030981 Locking Dog Assembly
  • Used to drive Square Shaft Anchors with 2" square bar (SS200 anchor familY)
  • Includes proprietary Alignment Window that helps reduce change of finger pinch when anchor is inserted into tool
Add to List

More Options

Product Details

General

Application Anchor/Pile Installation
Attachment Style Tough One Locking Dog Assembly
Coating Painted
Drive Wrench Anchor Type SS200 Anchor
EU RoHS Indicator No
Type Anchor/Pile Installation Tools
UPC 096359015581

Dimensions

Weight 22.540 lb

Logistics

Standard Package 1

Resources and Downloads

Specifications

Videos

CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)

CHANCE Square Shaft Anchor Installation (VI0655E)