text.skipToContent text.skipToNavigation

Anchor, Tool, SS5/SS150/RR Drive Wrench

By CHANCE Utility 

Catalog ID: C3030020

By CHANCE Utility
Catalog ID:  C3030020
SS5/SS150/RR Drive Tool for use with Standard Locking Dog Assembly.
  • This tool is used with C3030069HD Locking Dog Assembly
  • Used to drive Square Shaft Anchors with 1.5" square bar (SS5 and SS150 anchor families)
  • Includes proprietary Alignment Window that helps reduce change of finger pinch when anchor is inserted into tool
Add to List

More Options

Product Details

General

Application Anchor/Pile Installation
Attachment Style Standard Locking Dog Adapter
Coating Painted
Drive Wrench Anchor Type
  • SS5 Anchor
  • SS150 Anchor
  • RR Anchor
EU RoHS Indicator No
Type Anchor/Pile Installation Tools
UPC 096359014829

Dimensions

Weight 7.840 lb

Logistics

Standard Package 1

Resources and Downloads

Specifications

Videos

CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)

CHANCE Square Shaft Anchor Installation (VI0655E)