text.skipToContent text.skipToNavigation

Anchor, Tool, Earth Probe Kit

By CHANCE Utility 

Catalog ID: C3090032

By CHANCE Utility
Catalog ID:  C3090032
Soil Test Probe with three 5' (1524 mm) probes.
Add to List

More Options

Product Details

General

Application Anchor/Pile Installation
EU RoHS Indicator No
Style Probe With Three 5' Extensions
Type Anchor/Pile Installation Tools
UPC 096359016175

Dimensions

Weight 21.070 lb

Logistics

Standard Package 1

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

CHANCE Soil Probe (SE0637E)