text.skipToContent text.skipToNavigation

Anchor, Tool, Probe extension only

By CHANCE Utility 

Catalog ID: C3090033

By CHANCE Utility
Catalog ID:  C3090033
Soil Test Probe Extension (only) 5' (1524 mm) long.
Add to List

More Options

Product Details

General

Application Anchor/Pile Installation
EU RoHS Indicator No
Style 5' Extension
Type Anchor/Pile Installation Tools
UPC 096359016182

Dimensions

Weight 2.940 lb

Logistics

Standard Package 1

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

CHANCE Soil Probe (SE0637E)