text.skipToContent text.skipToNavigation

Disk Anchor & Rod

The CHANCEĀ® corrosion-protected disc anchor is designed for low resistivity, alkaline and acidic soils with electrolyte combinations. The anchor eye is forged directly to the rod, so the eye is an integral part of the anchor. The anchor's flanged cap nut is cast. It's large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. These rods include fiber-reinforced washer and heavy-forged cap nut. The galvanized rod has asphalt coating, polyethylene tube and heat shrink collar.

Anchor, Disk, 16in X .187in, fits 3/4in rod

By CHANCE Utility  
Catalog ID: C1022008
.187" (4.7mm) Thick for 16" (406 mm) Hole used with 0.75" (19.1 mm) Diameter Rod.

Anchor, Disk, 16in X .187in fits 1in rod

By CHANCE Utility  
Catalog ID: C1022009
.25" (6.3 mm) Thick for 16" (406 mm) Hole used with 1" (25.4 mm) Diameter Rod.

Anchor, Disk, 20in X .187in fits 1in rod

By CHANCE Utility  
Catalog ID: C1022011
.187" (4.7mm) Thick for 20" (508 mm) Hole used with 1" (25.4 mm) Diameter Rod.

Anchor, Disk, 20in X .25in fits 1in rod

By CHANCE Utility  
Catalog ID: C1022012
.25" (6.3 mm) Thick for 20" (508 mm) Hole used with 1" (25.4 mm) Diameter Rod.

Anchor, Disk, 24in X .25in fits 1in rod

By CHANCE Utility  
Catalog ID: C1022050
.25" (6.3 mm) Thick for 24" (610 mm) Hole used with 1" (25.4 mm) Diameter Rod.

Anchor, Disk, 24in X .187in fits 1in rod

By CHANCE Utility  
Catalog ID: C1022054
.187" (4.7mm) Thick for 24" (610 mm) Hole used with 1" (25.4 mm) Diameter Rod.

Anchor, Disk, 30in X .375in fits 1.25in rod

By CHANCE Utility  
Catalog ID: C1022381
.375" (9.5 mm) Thick for 30" (762 mm) Hole used with 1.25" (31.75 mm) Diameter Rod.

Anchor, Disk Nut, 3/4in

By CHANCE Utility  
Catalog ID: C2050407
Used with 0.75" (19.1 mm) Diameter Rod.

Anchor, Disk Nut, 1in

By CHANCE Utility  
Catalog ID: C2050408
Used with 1" (25.4 mm) Diameter Rod.

Anchor, Disk Nut, 1.25in

By CHANCE Utility  
Catalog ID: C2050590
Used with 1.25" (31.75 mm) Diameter Rod.

Anchor, Disk Washer, 3/4in

By CHANCE Utility  
Catalog ID: C2100033
Used with 0.75" (19.1 mm) Diameter Rod.

Anchor, Disk Washer, 1in

By CHANCE Utility  
Catalog ID: C2100034
Used with 1" (25.4 mm) Diameter Rod.

Anchor, Disk Washer, 1.25in

By CHANCE Utility  
Catalog ID: C2100050
Used with 1.25" (31.75 mm) Diameter Rod.

Anchor, Disk Rod, 3/4in X 8ft Thimbleye

By CHANCE Utility  
Catalog ID: C2000049AW
0.75" (19.1 mm) Diameter Rod, 8' (2438 mm) long with Thimbleye
Discontinued

DISCONTINUED - Anchor, Disk Rod, 3/4X 10ft Thimbleye

By CHANCE Utility  
Catalog ID: C2000050AW
DISCONTINUED - 0.75" (19.1 mm) Diameter Rod, 10' (3048 mm) long with Thimbleye

Anchor, Disk Rod, 3/4in X 6ft Twineye

By CHANCE Utility  
Catalog ID: C2000053AW
0.75" (19.1 mm) Diameter Rod, 6' (1829 mm) long with Twineye

Anchor, Disk Rod, 3/4in X 7ft Twineye

By CHANCE Utility  
Catalog ID: C2000054AW
0.75" (19.1 mm) Diameter Rod, 7' (2134 mm) long with Twineye

Anchor, Disk Rod, 3/4in X 8ft Twineye

By CHANCE Utility  
Catalog ID: C2000055AW
0.75" (19.1 mm) Diameter Rod, 8' (2438 mm) long with Twineye

Anchor, Disk Rod, 3/4in X 9ft Twineye

By CHANCE Utility  
Catalog ID: C2000056AW
0.75" (19.1 mm) Diameter Rod, 9' (2743 mm) long with Twineye

Anchor, Disk Rod, 3/4X 10ft Twineye

By CHANCE Utility  
Catalog ID: C2000057AW
0.75" (19.1 mm) Diameter Rod, 10' (3048 mm) long with Twineye

Anchor, Disk Rod, 3/4in X 8ft Tripleye

By CHANCE Utility  
Catalog ID: C2000061AW
0.75" (19.1 mm) Diameter Rod, 8' (2438 mm) long with Tripleye

Anchor, Disk Rod, 3/4in X 9ft Tripleye

By CHANCE Utility  
Catalog ID: C2000062AW
0.75" (19.1 mm) Diameter Rod, 9' (2743 mm) long with Tripleye

Anchor, Disk Rod, 1in X 8ft Thimbleye

By CHANCE Utility  
Catalog ID: C2000051AW
1" (25.4 mm) Diameter Rod, 8' (2438 mm) long with Thimbleye

Anchor, Disk Rod, 1in X 10ft Thimbleye

By CHANCE Utility  
Catalog ID: C2000052AW
1" (25.4 mm) Diameter Rod, 10' (3048 mm) long with Thimbleye

Anchor, Disk Rod, 1in X 7ft Twineye

By CHANCE Utility  
Catalog ID: C2000114AW
1" (25.4 mm) Diameter Rod, 7' (2134 mm) long with Twineye

Anchor, Disk Rod, 1in X 8ft Twineye

By CHANCE Utility  
Catalog ID: C2000108AW
1" (25.4 mm) Diameter Rod, 8' (2438 mm) long with Twineye

Anchor, Disk Rod, 1in X 9ft Twineye

By CHANCE Utility  
Catalog ID: C2000058AW
1" (25.4 mm) Diameter Rod, 9' (2743 mm) long with Twineye

Anchor, Disk Rod, 1in X 10ft Twineye

By CHANCE Utility  
Catalog ID: C2000059AW
1" (25.4 mm) Diameter Rod, 10' (3048 mm) long with Twineye

Anchor, Disk Rod, 1in X 10ft Tripleye

By CHANCE Utility  
Catalog ID: C2000064AW
1" (25.4 mm) Diameter Rod, 10' (3048 mm) long with Tripleye

Anchor, Disk Rod, 1-1/4in X 10ft Twineye

By CHANCE Utility  
Catalog ID: C2000141
1.25" (31.75 mm) Diameter Rod, 10' (3048 mm) long with Twineye
Page 1 of 2