text.skipToContent text.skipToNavigation

Anchor, Expanding, 12in painted fits 1.25in rod

by CHANCE Utility 

Catalog ID: 1283

Expanding Anchor for 12" (304 mm) Hole used with 1.25" (31.7 mm) Diameter Rod.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping

Product Details

General

Coating Asphalt Coated
Type Earth Tension Anchors
UPC 096359068761

Dimensions

Anchor Hole Size 12 in
Area 300 in²
Rod Diameter - Order Separately 1.250 in
Weight 35.672 lb

Logistics

Pallet Quantity 36 EA
Standard Package 2

Resources/Downloads

Videos

CHANCE Expanding Anchors