text.skipToContent text.skipToNavigation

Cap, Pile RS2875 7x7in 2 hole galvanized

by CHANCE Utility 

Catalog ID: C1100887G

Pile Cap, 7" x 7" with Two Bolt Holes To Fit RS2875.203/RS2875.276.

  • Pile caps are designed for use with RS Round Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.
  • Hot dipped galvanized per ASTM A153

Product Details

General

Base Plate Shape Square
Coating Galvanized, ASTM A-153
Number of Bolt Holes 2
Pipe Type Round Pipe
Style Pile Cap
Type Anchor Caps

Dimensions

Base Plate Dimensions 7.00 in
Foundation Diameter 2.875 in
Weight 8.000 lb

Logistics

Standard Package 1