text.skipToContent text.skipToNavigation

Cap, Pile RS3500 10x10in 3 hole not galvanized

by CHANCE Utility 

Catalog ID: C1100888

Pile Cap, 10" x 10" with Three Bolt Holes To Fit RS3500.300.

  • Pile caps are designed for use with RS Round Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.

Product Details

General

Base Plate Shape Square
Coating No Coating
Number of Bolt Holes 3
Pipe Type Round Pipe
Style Pile Cap
Type Anchor Caps
UPC 096359524014

Dimensions

Base Plate Dimensions 10.00 in
Foundation Diameter 3.500 in
Weight 18.000 lb

Logistics

Standard Package 1