text.skipToContent text.skipToNavigation

Cap, Pile RS4500 galvanized

by CHANCE Utility 

Catalog ID: C1100889G

Pile Cap, 12" x 12" with Two Bolt Holes To Fit RS4500.337.

  • Pile caps are designed for use with RS Round Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.
  • Hot dipped galvanized per ASTM A153

Product Details

General

Base Plate Shape Square
Coating Galvanized, ASTM A-153
Number of Bolt Holes 2
Pipe Type Round Pipe
Style Pile Cap
Type Anchor Caps

Dimensions

Base Plate Dimensions 12.00 in
Foundation Diameter 4.500 in
Weight 21.000 lb

Logistics

Standard Package 1