text.skipToContent text.skipToNavigation

Cap, Pile SS175 full tension not galvanized

by CHANCE Utility 

Catalog ID: C1101220

8" x 8" with One Bolt Hole To Fit SS175 Equal Uplift/Compression Capacity

  • Pile caps are designed for use with SS Square Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.

Product Details

General

Base Plate Shape Square
Coating No Coating
Number of Bolt Holes 1
Pipe Type Square Bar
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Style Pile Cap
Type Anchor Caps

Dimensions

Base Plate Dimensions 8.00 in
Foundation Diameter 1.500 in
Weight 5.75 lb

Logistics

Standard Package 1