text.skipToContent text.skipToNavigation

Cap, Pile SS200 12x12in 1 hole galvanized

by CHANCE Utility 

Catalog ID: C1100906G

Pile Cap, 12" x 12" with One Bolt Hole To Fit SS200.

  • Pile caps are designed for use with SS Square Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.
  • Hot dipped galvanized per ASTM A153

Product Details

General

Base Plate Shape Square
Coating Galvanized, ASTM A-153
Number of Bolt Holes 1
Pipe Type Square Bar
Style Pile Cap
Type Anchor Caps

Dimensions

Base Plate Dimensions 12.00 in
Foundation Diameter 2.000 in
Weight 20.000 lb

Logistics

Standard Package 1

Resources/Downloads