text.skipToContent text.skipToNavigation

Cap, Pile SS200 full tension not galvanized

by CHANCE Utility 

Catalog ID: C1101421

12" x 12" with One Bolt Hole To Fit SS200 Equal Uplift/Compression Capacity

  • Pile caps are designed for use with SS Square Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.

Product Details

General

Application Helical Anchoring
Base Plate Shape Square
Coating No Coating
Pipe Type Square Bar
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Style Pile Cap
Type Anchor Caps

Dimensions

Base Plate Dimensions 12.00 in
Foundation Diameter 2.000 in

Logistics

Standard Package 1