text.skipToContent text.skipToNavigation

New Construction Cap

by CHANCE Utility 

Catalog ID: C1500799

Cap, NC, RS4500, 0.5x12x12 Two Holes

  • RS4500 Full Tension/Compression cap
  • Finish: Non-galvanized

Product Details

General

Application Helical Anchoring
Cap Mates With RS4500
Capacity - Compression/Uplift
  • Compression
  • Uplift
Capacity - Design (Working) Load Compression kip (kN) 70 lb/kN
Capacity - Design (Working) Load Uplift kip (kN) 70 lb/kN
Capacity - Plate Grade 50
Coating Mill Finish
Shaft Type RS
Type Anchor Caps
UPC 096359527923

Dimensions

Capacity - Plate Size (SQ) 12 in
Weight 34.00 lb

Resources/Downloads