text.skipToContent text.skipToNavigation

1.75" Square Shaft Helical Extension(SS175), 14/14/14 x 10ft

by CHANCE Utility 

Catalog ID: C1100476

SS175, 123" long with 14",14",14" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Coating Galvanized
Number of Helices 3
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 100000 lb
Torque Rating 10500 ft-lbs
Type Anchor Extensions
UPC 096359009832

Dimensions

Anchor Helix Diameter(s) 14 in - 14 in - 14 in
Length 123.000 in
Weight 167.580 lb

Logistics

Pallet Quantity 12 EA
Standard Package 1

Resources/Downloads

Videos

CHANCE SS Drive Tools

CHANCE SS Installation