text.skipToContent text.skipToNavigation

2.25" Square Shaft Extension(SS225) 3-1/2ft

by CHANCE Utility 

Catalog ID: C1100645

2.25" Square Shaft Extension(SS225), 3-1/2ft

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 200000 lb
Torque Rating 21000 ft-lbs
Type Anchor Extensions
UPC 096359010074

Dimensions

Length 40.000 in
Weight 68.502 lb

Logistics

Pallet Quantity 12 EA
Standard Package 1

Resources/Downloads

Videos

CHANCE SS Drive Tools (VI0651E)

CHANCE SS Installation (VI0655E)

Installation/Instruction Manual (IOM)