text.skipToContent text.skipToNavigation

2.25" Square Shaft Helical Extension(SS225), 14/14 x 7ft

by CHANCE Utility 

Catalog ID: C1100652

SS225, 78" long with 14", 14" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Coating Galvanized
Number of Helices 2
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 200000 lb
Torque Rating 21000 ft-lbs
Type Anchor Extensions
UPC 096359010111

Dimensions

Anchor Helix Diameter(s) 14 in - 14 in
Length 78.000 in

Logistics

Standard Package 1

Resources/Downloads

Videos

CHANCE SS Drive Tools

CHANCE SS Installation