text.skipToContent text.skipToNavigation

4.5" Round Shaft Extension(RS4500.337), 5ft

by CHANCE Utility 

Catalog ID: C1072467CU

RS4500.337, 60" long with no helix

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Coating Hot Dip Galvanized
Holding Capacity Soil (Kt) 6
Shaft Type RS
Torque Rating 23000 ft-lbs
Type Anchor Extensions

Dimensions

Length 63.00 in
Length - Effective 57.00 in
Weight 100.50 lb