text.skipToContent text.skipToNavigation

4.5" Round Shaft Extension(RS4500.337), 7ft

by CHANCE Utility 

Catalog ID: C1072468CU

RS4500.337, 84" long with no helix

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Coating Hot Dip Galvanized
Holding Capacity Soil (Kt) 6
Shaft Type RS
Torque Rating 23000 ft-lbs
Type Anchor Extensions

Dimensions

Length 84.00 in
Length - Effective 78.00 in
Weight 123.80 lb