text.skipToContent text.skipToNavigation

4.5" Round Shaft Helical Extension(RS4500.337), 14 x 5ft

by CHANCE Utility 

Catalog ID: C1070886CU

RS4500.337, 60" long with 14" helix

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Capacity - Plate Grade 80
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Holding Capacity Soil (Kt) 6
Number of Helices 1
Shaft Type RS
Torque Rating 23000 ft-lbs
Type Anchor Extensions

Dimensions

Anchor Helix Diameter(s) 14 in
Length 63.00 in
Length - Effective 57.00 in
Weight 125.30 lb