text.skipToContent text.skipToNavigation

Anchor, Extension, SS150, 14 X 4ft

by CHANCE Utility 

Catalog ID: C1100471

Square Shaft (SS 150) Extension 48" long (1219 mm) w/ 14" (355 mm) Helix.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product Details

General

Coating Galvanized
Number of Helices 1
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 70000 lb
Torque Rating 7000 ft-lbs
Type Anchor Extensions
UPC 096359009801

Dimensions

Anchor Helix Diameter(s) 14 in
Length 48.000 in
Weight 59.123 lb

Logistics

Pallet Quantity 12 EA
Standard Package 1

Resources/Downloads

Videos

CHANCE SS Drive Tools

CHANCE SS Installation