text.skipToContent text.skipToNavigation

Anchor, Extension, SS150, X 5ft

by CHANCE Utility 

Catalog ID: C1100470

Square Shaft (SS 150) Extension 59" (1499 mm) long.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product Details

General

Coating Galvanized
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 70000 lb
Torque Rating 7000 ft-lbs
Type Anchor Extensions
UPC 096359009795

Dimensions

Length 59.000 in
Weight 39.690 lb

Logistics

Pallet Quantity 24 EA
Standard Package 1

Resources/Downloads

Videos

CHANCE SS Drive Tools

CHANCE SS Installation