text.skipToContent text.skipToNavigation

Square Shaft (SS 225) Hardware

by CHANCE Utility 

Catalog ID: P0011771P

Bolt Hex Head, 1.25" (31.75 mm) diameter, 4.75" (120.6 mm) long galvanized, use with SS225 extension.

  • Hardware used with Extension
  • Product Details

    General

    Application Helical Anchoring
    Coating Galvanized
    Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
    Type Bolts
    UPC 096359322504

    Dimensions

    Weight 2.400 lb

    Logistics

    Standard Package 1

    Resources/Downloads

    Videos

    CHANCE SS Drive Tools (VI0651E)

    CHANCE SS Installation (VI0655E)

    Installation/Instruction Manual (IOM)