text.skipToContent text.skipToNavigation

Square Shaft (SS225) Nut Replacement

by CHANCE Utility 

Catalog ID: 056292P

Jam Nut, 1.25" (31.75 mm) diameter, galvanized, use with SS225 extensions.

  • Hardware used with SS225 Extensions and Guy Adapters
  • Product Details

    General

    Application Helical Anchoring
    Coating Galvanized
    EU RoHS Indicator No
    Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
    Type Nuts
    UPC 096359266945

    Dimensions

    Weight 0.500 lb

    Logistics

    Standard Package 1