text.skipToContent text.skipToNavigation

Streetlight Foundation Mounting Hardware

by CHANCE Utility 

Catalog ID: T1120639

Hardware Package, Qty = 4, Carriage Bolt 3/4"X3.5", Nuts, Flat & Retaining Washer.

  • Finish: Galvanized
  • Product Details

    General

    Application Helical Anchoring
    Coating Galvanized
    EU RoHS Indicator No
    Type Foundation Mounting Hardware
    UPC 096359371595

    Dimensions

    Bolt Length 3.50 in
    Diameter - Bolt 0.75 in
    Weight 3.500 lb

    Logistics

    Pallet Quantity 600
    Standard Package 1

    Resources/Downloads