text.skipToContent text.skipToNavigation

Anchor, Lead, SS150, 8/10 X 5ft Rock-It

by CHANCE Utility 

Catalog ID: C1101292

Rock-It (SS 150) Lead Section, 56" (1676 mm) long with 8" (203 mm) - 10" (254 mm) Helices.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product Details

General

Coating Galvanized
Number of Helices 2
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 70000 lb
Torque Rating 7000 ft-lbs
Type Lead Sections
UPC 096359699392

Dimensions

Anchor Helix Diameter(s) 8 in - 10 in
Length 66.000 in

Logistics

Standard Package 1

Resources/Downloads

Videos

Anchor/Pile Installation Tools