text.skipToContent text.skipToNavigation

Anchor, Lead, SS175, 10/12/14 X 7ft

by CHANCE Utility 

Catalog ID: C1100923

Square Shaft (SS 175) Lead Section 7' (2134 mm) long with 10" (254 mm) -12" (304 mm) - 14" (355 mm) Helices.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product Details

General

Coating Galvanized
Number of Helices 3
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 100000 lb
Torque Rating 10500 ft-lbs
Type Lead Sections
UPC 096359492580

Dimensions

Anchor Helix Diameter(s) 10 in - 12 in - 14 in
Length 84.000 in
Weight 113.41 lb

Logistics

Standard Package 1

Resources/Downloads

Videos

Anchor/Pile Installation Tools