text.skipToContent text.skipToNavigation

Anchor, Lead, SS200, 10/12 X 6ft

by CHANCE Utility 

Catalog ID: C1101256

Square Shaft (SS 200) Lead Section 10" (254 mm) - 12" (304 mm) Helicies

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product Details

General

Coating Galvanized
Number of Helices 2
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 150000 lb
Torque Rating 16000 ft-lbs
Type Lead Sections
UPC 096359617495

Dimensions

Anchor Helix Diameter(s) 10 in - 12 in
Length 66.000 in
Weight 103.167 lb

Logistics

Standard Package 1

Resources/Downloads

Videos

Anchor/Pile Installation Tools