text.skipToContent text.skipToNavigation

Anchor, Helical Pole Plate 225 hub

by CHANCE Utility 

Catalog ID: C1100941

Helical Pole Support 18" Diameter for use with C1021583 Anchor Drive Wrench.

  • Chance Helical Pole Supports are used with SS5 or SS150Square Shaft anchors to help prevent a direct buried pole from sinking in soft soils
  • Product Details

    General

    Coating Galvanized
    Torque Rating 10000 ft-lbs
    Type Pole Bearing Plate
    UPC 096359566526

    Dimensions

    Anchor Hub Size 2.250 in
    Area 254 in²
    Weight 42.000 lb

    Logistics

    Standard Package 1

    Resources/Downloads