text.skipToContent text.skipToNavigation

Plate, Pole Bearing, 2 plates with one 16in bolt, no lag screws included

by CHANCE Utility 

Catalog ID: C1100954216

Bearing plates qty=2 with one 7/8" x 16in bolts.

  • Bearing plates are used at the bottom of poles to help prevent poles from sinking or being pushed up from water pressure
  • They are installed in pairs using 7/8” bolts
  • Hot dipped galvanized per ASTM A153

Product Details

General

Coating Galvanized
Type Pole Bearing Plate
UPC 096359521549

Dimensions

Area 122 in²
Bolt Length 16.00 in
Weight 43.160 lb

Logistics

Pallet Quantity 20
Standard Package 1

Resources/Downloads